Turcon® Excluder® G
Double-acting O-Ring energized scraper which prevents the ingress of mud or other contaminants to increase effective system service life. Advanced scraping lip prevents dirt from being trapped in front of the scraper element. Used in medium to heavy duty hydraulics. Secondary sealing capability for use with back pumping performance seals ealing capability for use with back pumping performance seals such as Turcon® Stepseal® 2K and Zurcon® Rimseal. Available in Turcon® or Zurcon® materials.
Technical details
| Ø Range | Temperature Range | Velocity |
|---|---|---|
| 100 – 1000 mm | -45 °C +200 °C | 5 m/s |
| 4 in – 39 in | -50 °F +390 °F | 16 ft/s |