Turcon® Double Delta®
The Turcon® Double Delta® is a double-acting sealing element which is energized by an elastomer O-Ring. The Turcon® Double Delta® seal can be fitted in existing O-Ring grooves (US standard AS 568 A, MIL-P-5514) and it demonstrates good friction properties, stick-slip-free starting and excellent dry-running. The Turcon® Double Delta® is used in light and medium-duty industrial hydraulics.
To search for available articles, please use the Electronic Catalog.:
E-Catalog metric
E-Catalog inch
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 4 - 2,700 mm | 35 MPa | -45°C +200°C | 15 m/s |
| 0.157 in – 105 in | 5,075 psi | -50°F +390°F | 50 ft/s |