What would you like to do?

Print Close

Hydraulic Piston Seals

Hydraulic Piston Seals

PHD / CST Seal

A heavy duty compact double-acting piston seal, the PHD / CST Seal is an elastomer energized PTFE assembly. It gives stability, wear resistance, sealability, low friction and a maintenance-free long life. HiMod® Back-up Rings are specially designed to protect the seal ring from extrusion, even in the most demanding applications. Available in metric and inch sizes.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
50 - 180 mm40 MPa-45°C +135°C1.5 m/s
2 in – 7 in5,800 psi-50°F +275°F5 ft/s
Login

Catalogs

Piston Seals Metric

Click to open

Piston Seals Metric

(English) PDF 4759KB

Těsnění pístu

(Czech) PDF 1424KB

Joints de Piston

(Français) PDF 1898KB

Kolbendichtungen

(Deutsch) PDF 1947KB

ピストンシール

(Japanese) PDF 1370KB

Uszczelnienia Tłoków

(Polish) PDF 25154KB

Juntas de pistón

(Español) PDF 2095KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals ( complete catalog)

(English) PDF 16277KB

液压密封件

(CN Simplified) PDF 17065KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 9799KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us