Print Close

Research and Development

Research and Development

Automotive Test Rig

A special test stand to simulate factors that have an effect on shock absorbers during operational stress. The installed shock absorber is excited with several superimposed frequencies. The behavior of the seals is investigated for the duration of the running time demanded by the customer.

Technical Data


  • Rod-Diameter 0 - 50 mm / 0 - 1.96 inch
  • Rod Velocity 0.002 - 4.0 m/s / 0.0066 - 13.12 ft/s
  • Test Fluid HLP46 , Automotive Fluids
  • Stroke Length 200 mm / 7.87 inch
  • Oil Temperature +25 to +110 °C / +77 to +230 °F
  • Damper Force 25 kN


Measurable


  • Leakage
  • Friction
  • Pressure
  • Oil Temperature
  • Stroke Length
  • Rod Velocity
  • Damper Force