What would you like to do?

Print Close

Manufacturing Capabillties

Manufacturing Capabillties

Trelleborg Sealing Solutions São Paulo (Brazil)

  • Location: São Paulo, Brazil
  • Manufactures seals for applications in industrial, aerospace and automotive segments for all markets in the Americas
  • Established in São Jose dos Campos in 1999
  • Low cost, high quality 1000 square meter facility
  • Over 50 employees
  • Modern production equipment, high quality raw material suppliers and a lean manufacturing philosophy

Products


  • O-Rings
  • Rubber gaskets
  • Molded parts
  • Varilip® PDR
  • U-Cups
  • WAE scrapers
  • Wear rings
  • Glyd Ring® T
  • Stepseal® K
  • Excluder®
  • Roto Glyd Ring®
  • AQ Seal®
  • Backup ring CST seal
  • PTFE rotary shaft seals
  • Custom rubber molded products

Materials


  • FKM
  • FVQM
  • NBR
  • EPDM
  • HNBR
  • Silicon
  • Turcon®
  • Zurcon®

Facilities


Certified to ISO 9001, ISO TS 16949, NBR 15100 (AS 9100) and working towards implementing ISO 14001at the end of the year 2009.
Five Production cells:

  • Rubber-Compression Cell: produces more than 1.2 million O-Rings each month in FKM, FVQM and NBR for the automotive sector
  • Rubber - Injection Cell: producing EPDM and NBR customized parts for radiators and mechanical seals applications
  • PTFE Cell: producing Turcon® seals, Varilip® and PDR® lips with external diameter up to 400mm (15.7") using CNC machines
  • TPU Cell: dedicated to production of polyurethane and polyacetal gaskets and wear rings
  • PDR® Cell: dedicated to production of rotary shaft seals and Varilip®

Login

Follow us