ecstasy
ecstasy

用途例

海洋・造船産業用製品 オルコット製品は、こちらをご覧下さい。 www.orkotmarine.com

Offshore Heavy Lift and J-lay pipe laying system

Orkot® TLM Marine and TXM Marine Greaseless bearings

  • High permanent load capability
  • Tolerant to shaft misalignment and structure deflections whilst keeping stress and edge load low.

Applications:

  • on open deck, greased or dry
  • in splashing zone
  • permanently submerged

Offshore Support and Anchor Handling
Hinges for Stern Rollers and A-frames

Orkot® TLM Marine and TXM Marine Greaseless bearings

  • Simple and robust design
  • For dry running as well as in water

Heavy Lift, Hinges for crane masts and A-frames

Tapered bush Orkot® TLM Marine or TXM Marine composite

  • Simple and robust design
  • no need for spherical bearing
  • even load distribution
  • reduced stress in surrounding structure