EDI for Customers
Trelleborg Sealing Solutions offers multiple approaches to optimize the purchasing process using electronic data interchange (EDI):
Processing purchases electronically is significantly more efficient than conventional methods.
- Misunderstandings and uncertainty can be avoided.
- Costs for processing will be reduced on both sides.
We will map the entire process chain for you:
- Order or delivery plan
- Order confirmation
- Delivery receipt
- Invoice
- We support all common formats:
- VDA
- EDIFACT
- XML (proprietary or openTRANS)
- ANSI/X.12
- Other formats can also be supported.
- Multiple communication methods are also available:
- FTP via ISDN or TCP/IP
- FTP
- VAN
- ...
- Using the most modern technology (Seeburger BIS-System), we are able to offer you an appropriate solution in a short period of time.
For more information, please contact us!