What would you like to do?

Print Close

Static Seals

Static Seals

Zurcon® Dualseal

Zurcon® Dualseal is a sealing element for static applications and a highly effective alternative to O-Ring and Back-up Ring combinations. The main advantages are resistance to twisting, stability at pulsating pressures and low contamination risk. Dualseal is easy to install and guarantees long service life. Recommended for heavy duty applications in cylinders and valves.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active Single acting - not active Double acting - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
6 - 280 mm50 MPa-35°C +110°C-
0.236in –11in7,250 psi-30°F +230°F-
Login

Catalogs

Static Seals

Click to open

Static Seals

(English) PDF 1732KB

静态密封件

(CN Simplified) PDF 2314KB

Těsnění statická

(Czech) PDF 1310KB

Statische Dichtungen

(Deutsch) PDF 1717KB

Uszczelnienia statyczne

(Polish) PDF 7938KB

Juntas Estáticas

(Español) PDF 1404KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us