What would you like to do?

Print Close

Hydraulic Rod Seals

Hydraulic Rod Seals

Turcon® Glyd Ring® T

A further development of the Turcon® Glyd Ring® T provides improved leakage control and better resistance to extrusion. It is a double-acting O-Ring energized rod seal for dynamic applications that can be installed in grooves to ISO 7425. It offers low friction with no stick-slip, minimal break out force and high wear resistance.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
3 - 2600 mm60 MPa-45°C +200°C15 m/s
0.118 in –
102 in
8,700 psi-50°F +390°F50 ft/s
Login

Catalogs

Rod Seals Metric

Click to open

Rod Seals Metric

(English) PDF 4138KB

Těsnění pístnice

(Czech) PDF 1361KB

Joints de Tige

(Français) PDF 2154KB

Stangendichtungen

(Deutsch) PDF 2277KB

ロッドシール

(Japanese) PDF 1385KB

Uszczelnienia Tłoczysk

(Polish) PDF 5073KB

Juntas de vástago

(Español) PDF 2427KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (complete catalog)

(English) PDF 16277KB

液压密封件

(CN Simplified) PDF 17065KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 9799KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us