What would you like to do?

Print Close

Hydraulic Piston Seals

Hydraulic Piston Seals

Hydraulic Piston Seals For Hydraulic Cylinders

Piston Seals or Piston Rings are used in hydraulic cylinders for fluid sealing. They are internal to the cylinder head and seal against the cylinder bore, preventing fluid from flowing across the cylinder head. This allows pressure build up on one side of the piston, making the cylinder extend or retract.

Trelleborg Sealing Solutions offers a wide range of piston seals that provide the ultimate in leakage control. Our proprietary piston seal designs meet users’ requirements for low friction, compact form and simple installation.

A hydraulic piston seal or piston ring is usually manufactured in our Turcon® Polytetrafluoroethylene (PTFE) based material or Zurcon® polyurethane. Specially engineered for fluid power applications, these compounds provide exceptional resistance to wear and outstanding extrusion properties. Compatible with virtually all media, they demonstrate unrivalled performance at extremes of temperature.

Compact Seal® Polypac DBM® Hydraulics, light to medium duty
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
PHD / CST Seal Hydraulics, mobile hydraulic, construction machinery
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Selemaster DSM Hydraulic cylinders, machine presses, mining, steel mills, water management
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® AQ Seal® Hydraulics, medium operation, piston accumulator
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - active Single acting - not active Double acting - not active
Turcon® AQ Seal® 5 Hydraulics, piston accumulator
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - active Single acting - not active Double acting - not active
Turcon® Double Delta® Hydraulics, light hydraulics, medium hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Glyd Ring® T Hydraulics, general machine operation, machine tools, mobile hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Skirted Piston Automotive industry, shock absorbers
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Stepseal® 2K Hydraulics, machine operation, machine tools, mobile hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Stepseal® V Single acting O-Ring energized piston seal with hydrostatic pressure relief channel for dynamic applications.
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® VL Seal® Hydraulics, machine operation, machine tools, mobile hydraulics
Reciprocating - active Oscillating - active Rotary - active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Variseal® M2 Hydraulics, chemical industry, aggressive media
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Variseal® W2 Hydraulics, chemical industry, general mechanical applications, aggressive media, foodstuffs
Reciprocating - active Oscillating - active Rotary - active Helix - active Static - active Single acting - not active Double acting - not active
VEEPAC Hydraulic cylinders, machine presses, mining, steel mills, water management
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Glyd Ring® P Mobile hydraulics, construction machinery
Reciprocating - active Oscillating - active Rotary - not active Helix - not active Static - active Single acting - not active Double acting - not active
Zurcon® U-Cup Fluid power, hydraulic cylinders, general maintenance
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Wynseal Hydraulics, light hydraulics, medium duty
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Wynseal M Hydraulics, light hydraulics, medium duty
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Login

Catalogs

Piston Seals Metric

Click to open

Piston Seals Metric

(English) PDF 4759KB

Těsnění pístu

(Czech) PDF 1424KB

Joints de Piston

(Français) PDF 1898KB

Kolbendichtungen

(Deutsch) PDF 1947KB

ピストンシール

(Japanese) PDF 1370KB

Uszczelnienia Tłoków

(Polish) PDF 25154KB

Juntas de pistón

(Español) PDF 2095KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals ( complete catalog)

(English) PDF 16277KB

液压密封件

(CN Simplified) PDF 17065KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 9799KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

Follow us