Print Close

Bearings & Bushings

Bearings & Bushings

Orkot® Marine Bearings

A non-asbestos synthetic composite material incorporating solid lubricants. Orkot® Marine Bearings have exceptional wear resistance, and virtually no swell in water. Their elasticity, compared to metal bearings, permits edge loading and misalignment, under the heaviest loads. They provide effective and maintenance free solutions where (salt)water is involved. Hydrodynamic running is possible when velocities are at least 1 m/s / 3.2 ft/s.

Application Range
Reciprocating - active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active

Technical details

Ø RangeDynamic LoadTemp RangeVelocity
6 - 2000 mm120 N/mm² static, 90 N/mm² dynamic–60°C +130°C6 m/s
.250˝ - 79˝17400 psi static, 13050 psi dynamic-75°F +270°F20 ft/s
Login

Catalogs

Orkot® Bearings Engineering manual for industrial applications

Click to open

Orkot® Bearings Engineering manual

(English) PDF 800KB

Orkot® 轴承材料工业应用技术手册

(CN Simplified) PDF 1570KB

Matériaux de Guidage Orkot® Applications Industrielles - Informations techniques

(Français) PDF 828KB

Orkot® Gleitlager - Technisches Handbuch für industrielle Anwendungen

(Deutsch) PDF 720KB

Follow us