MIL Grooves Rod and Bore
Back-up Ring
Back-up Rings can be used statically or dynamically, over a broad temperature and pressure range.
Grooved Turcon® Plus Seal® II
The double-acting Grooved Turcon® Plus Seal® II is a superior slipper seal design
Turcon® AQ Seal® 5
The Turcon® AQ Seal® 5 is a double-acting piston seal designed for reciprocating or helical applications
Turcon® CX(D) Seal
The Turcon® CX(D) is a double-acting sealing system combining a machined elastomer energiser with a low friction Turcon® sealing element.
Turcon® Double Delta® II
The original seal design developed to improve the performance of the O-Ring and Back-up ring
Turcon® T-Seal
T-Seals have been used extensively in arduous aircraft applications where long life and zero leakage are requirements.
Turcon® VL Seal®
The Turcon® VL-Seal® has been developed over the last few years as a new generation, unidirectional rod and piston seal.
Turcon® Variseal® M2
The Turcon® Variseal® M2 is a single acting sealing element optimised for medium to high-pressure fluid sealing.
Turcon® Variseal® W2
The Turcon® Variseal® W is a single acting sealing element optimised for low to medium pressure fluid sealing.
Turcon® Wedgpak®
The Turcon® Wedgpak® that prevent the elastomer sealing element from spiralling or rolling under severe working conditions.