Application Examples
For further information and advice on Orkot® products in marine applications please visit www.orkotmarine.com
Offshore Heavy Lift and J-lay pipe laying system
Orkot® TLM Marine and TXM Marine Greaseless bearings
- High permanent load capability
- Tolerant to shaft misalignment and structure deflections whilst keeping stress and edge load low.
Applications:
- on open deck, greased or dry
- in splashing zone
- permanently submerged
Offshore Support and Anchor Handling
Hinges for Stern Rollers and A-frames
Orkot® TLM Marine and TXM Marine Greaseless bearings
- Simple and robust design
- For dry running as well as in water