What would you like to do?

Print Close

Automotive

Automotive

Common Rail Systems

Common rail systems for both diesel and gasoline engines are fed by a high pressure pump. In the latest diesel systems, seals must withstand extreme pressures up to 26,100psi.

Seal characteristics:

  • Withstands temperatures from -40°C to 125°C / -40°F to 257°F
  • Operates in extreme pressures from 0.2 MPa / 58 psi to 180 MPa / 26,100 psi
  • Resistant to wide range of fuels

Typical seals in these applications:

O-Rings

Engineered Molded Parts