Auxiliary / Utility Actuators
As devices which impart mechanical motion over a restricted linear or rotary range and with intermittent duty or duty cycle (e.g. door, ramp, retract/lock actuator), auxiliary actuators and utility actuators require reliable seals that perform consistently throughout their life cycle. Trelleborg Sealing Solutions can provide the support required to ensure each application is fully reviewed and an appropriate solution is provided. Our application engineers are ready to assist with a review of your project.
Recommended Products
- Excluder DC
- Glyd Ring® T, Piston
- Glyd Ring®, Piston
- Glyd Ring®, Rod
- Plus Seal II, Piston
- Stepseal® K, Rod
- Turcite® Slydring®
- Turcon® VL Seal
- Turcon® Wedgpak, Rod