Print Close

Aerospace

Aerospace

Engine Systems

We offer a wide range of sealing systems for engine and engine management applications such as fan blade annulus fillers, fan cowl/thrust reverser doors, heat exchangers, drive shafts, air intakes, fairings and coupling systems. Materials are selected for high temperature performance including silicones up to +270°C / +518°F and our own specially developed high temperature perfluoroelastomer, Isolast®, which will operate at more than 300°C / +572°F. Seals can be reinforced with fire-retardant fabric for fire resistance.