Print Close

Aerospace

Aerospace

Thrust vectoring control linkage

The customer was looking for a dry running bushing to use in a new vectoring device system. As this was a new product development, the customer turned to Trelleborg Sealing Solutions for bearing design assistance.

The design needed to incorporate linear motion with a slow controlled helical rotation.

Solution

The design engineers worked with the client to determine the primary operation objectives. As a result, HiMod® was chosen to produce a bushing that would provide outstanding life and reliability.

Result

The HiMod® bushing proved to be superior. The customer reported maintenance-free service with outstanding life and consistent operation over a wide temperature range.

Service Conditions

  • Dry service
  • Slow linear actuation with rotational component
  • +71°C / +160°F
  • Intermittent usage


Products

HiMod® High Performance Thermoplastic Bearings