PTFE seal for aircraft APU
The task was to design a lightweight shaft seal with reduced space requirements to replace the mechanical face seal that was designed into the original aircraft auxiliary power unit (APU.)
A conventional oil seal was first considered by the customer, but it generated too much friction for the application.
Solution
Standard Turcon® Varilip® PDR TP1 with a Turcon® T25 sealing element and a Stainless Steel case
Result
The Turcon® Varilip® PDR TP1 brought the running torque down to 0.3 lb in. with much better performance than the elastomeric oil seal and was lighter and smaller than the mechanical face seal.
Service Conditions
- .07 MPa / 10 psi
- -54°C to +163°C / -65°F to +325°F
- 6 to 13 m/s / 1255 to 2620 sfpm
- Mil-L-23699 oil
Products
Turcon® Varilip® PDR TP1 Polytetrafluoroethylene (PTFE) shaft seal