Print Close

Manufacturing Capabillties

Manufacturing Capabillties

Trelleborg Sealing Solutions Tijuana (Mexico)

  • Location: Tijuana, Mexico
  • Manufactures O-Rings, Rubber gaskets and extruded pipe for the automotive and industrial markets
  • Formed as a joint venture between the Dowty Group and a California-based customer in 1990
  • Now supplies markets throughout the Americas
  • Modern 6,500 square meter/ 69,892 square foot facility on the edge of Tijuana with 250 employees
  • Warehouse in San Diego, California and Trelleborg Sealing Solutions marketing office in Mexico City

Products

  • Plate Heat Exchanger (PHE) gaskets
  • Radiator gaskets
  • Extruded Industrial gaskets
  • Extruded Tubing
  • Extruded appliance gaskets
  • Toric O-Rings
  • Electrical grommets and seals
  • Bonded valve seals
  • Specialty mouldings

Material

  • Fluoroelastomers (FKM) fluorocarbon
  • Fluorosilicone Rubber (FMVQ)
  • Silicone Rubber (VMQ)
  • Hydrogenated Nitrile Rubbers (HNBR)
  • Nitrile Rubber (NBR)
  • Ethylene Propylene Diene Rubber (EPDM)
  • Chloroprene Rubber (CR)
  • Butyl Rubber

Facilities

  • Compression and injection molding capabilities ranging from 150 to 1000 tonne/ 150 to 1000 tons and platen sizes from 250cm to 3m/ 10 inches to 10 feet
  • Modern laboratory and inspection equipment
  • Certification to TS 16949 and ISO 14001, ensure operation to the highest standards
  • Natural partner for all customers who require high quality rubber gaskets in volume
  • Manufacture gaskets ranging from 3 millimeters in diameter to 3 meters (9.8 feet) in length
  • Larger gaskets for the fast-growing plate heat exchanger (PHE) and other industrial markets