no-flash surface finishing
no-flash surface finishing

Flexcoatâ„¢ colored coatings

The primary function of any coating is to improve the friction characteristics of an elastomer seal. In addition, colored coatings enable effective differentiation of seals and 100 percent detection in production and assembly process.

Application Range
Reciprocating - active Oscillating - active Rotary - not active Helix - active Static - active
flexcoat_colored_coatings

Technical details

Temperature Range
-40 °C +150 °C
-40 °F +300 °F

Follow us