no-flash surface finishing
no-flash surface finishing

Flexcoatâ„¢ coatings

Micro-thin high-performance coatings and surface modification provide the ultimate choice, maximizing friction characteristics during assembly and in dynamic applications. Most of the Assembly and Application Professionals provide a UV-indicator. This is highlighted under ultraviolet lamps.

Application Range
Reciprocating - active Oscillating - active Rotary - not active Helix - active Static - active
flexcoat_coatings

Technical details

Temperature Range
-40 °C +175 °C
-40 °F + 350 °F

Follow us