no-flash static seals
no-flash static seals

Zurcon® SAE J 518 Flange Seals

SAE Flange Seals corresponding to SAE J 518 are available in three different variants:

  • O-Rings (standard material: NBR 90 ShA)
  • Rectangle Seals series DR (standard material: NBR 90 ShA)
  • Zurcon® SAE-Seals series DRV3
    (standard material: Zurcon® Z20 polyurethane 93 ShA)

All SAE Flange Seals provide high functional security and can easily be mounted and dismounted. They are used in a variety of applications including hydraulics, press manufacturing and materials-handling.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
15 - 50 mm42 MPa-35°C +110°C-
0.59 in – 2 in6,000 psi-30°F +230°F-

Catalogs

Static Seals

Click to open

Static Seals

(English) PDF 1732KB

静态密封件

(CN Simplified) PDF 2314KB

Těsnění statická

(Czech) PDF 1310KB

Statische Dichtungen

(Deutsch) PDF 1717KB

Uszczelnienia statyczne

(Polish) PDF 7938KB

Juntas Estáticas

(Español) PDF 1404KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us