E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Wills Rings® O
Wills Rings® O are metal O-Rings for static face sealing applications that give reliable performance over a large temperature range for gases and liquids. Extreme high pressures and vacuums can be sealed with Wills Rings® O. Long life and excellent corrosion resistance are also characteristics of the seals. Available as pressurefilled, pressure-actuated, non-pressurized and solid seals, in mild and stainless steel, copper and Inconel® 600 materials. The seals can be plated in silver or nickel, or PTFE coated.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 8 - 3000 mm | 1000 MPa | up to +850°C | - |
| 0.315 in – 118 in | 145,000 psi | up to +1,560°F | - |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top