E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Variseal® H
A single-acting sealing element comprised of a U-shaped Turcon® ring and a coiled metaillc energizing spring. The seal has a high specific sealing force and gives gas-tight sealing even at low temperatures. Resistant to most liquids and chemicals it has unlimited shelf life. Used for radial static or slightly dynamic applications, the seal is available in versions for cryogenic service.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 3 – 3300 mm | 40 MPa | -100°C +200°C | - |
| 0.118 in – 130 in | 5,800 psi | -150°F +390°F | - |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top