E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Seal Kits
Seal Kits are available for O-Rings. The seal kit range is available sorted according to dimensions and materials, and is delivered clearly arranged in a practical set. It is indispensable for service, maintenance and fast repairs.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 2.8 - 60 mm | - | -30°C +200°C | - |
| .110" - 2" | - | -22°F +392°F | - |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top