E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Quad-Ring® Seal
A double-acting four lip seal for static and dynamic applications. Available in a wide range of elastomer compounds. Provides higher seal efficiency and lower friction than conventional O-Rings.
® Trade Mark of Quadion Corporation
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 1 - 660 mm | 40 MPa | -30°C +200°C | 0.5 m/s (up to 2 m/s rotary) |
| 0.039in – 26in | 5,800 psi | -20°F +390°F | 1.6 ft/s (up to 6.5 ft/s rotary) |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top