no-flash static seals
no-flash static seals

Bonded Seal

These are sealing discs that seal threads and flange joints. The discs consist of a metallic ring and a rubber sealing pad bonded together. Available in metric and inch dimensions.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
M2.5 – M125100 MPa-30°C +200°C-
1/8 in – 2 1/2 in14,500 psi-20°F +390°F-

Catalogs

Static Seals

Click to open

Static Seals

(English) PDF 1732KB

静态密封件

(CN Simplified) PDF 2314KB

Těsnění statická

(Czech) PDF 1310KB

Statische Dichtungen

(Deutsch) PDF 1717KB

Uszczelnienia statyczne

(Polish) PDF 7938KB

Juntas Estáticas

(Español) PDF 1404KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us