no-flash static seals
no-flash static seals

Back-up Ring

Installed together with O-Rings and QUAD-RING® Seals to prevent gap extrusion in applications above approximately 5 MPa. Available in spiral, cut or uncut designs in filled or unfilled Polytetrafluoroethylene (PTFE), Turcon®, elastomeric and thermoplastics to ISO 3601, AS 568 B, BS 1806 and BS 4518.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
from 2.9 mm80 MPa-200°C +260°C0.5 m/s
from .115˝11600 psi-325°F +500°F1.6 ft/s

Catalogs

O-Rings & Back-up Rings

Click to open

O-Rings & Back-up Rings metric

(English) PDF 3870KB

Static Seals

Click to open

Static Seals

(English) PDF 1732KB

静态密封件

(CN Simplified) PDF 2314KB

Těsnění statická

(Czech) PDF 1310KB

Statische Dichtungen

(Deutsch) PDF 1717KB

Uszczelnienia statyczne

(Polish) PDF 7938KB

Juntas Estáticas

(Español) PDF 1404KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us