no-flash static seals
no-flash static seals

Airseal

Airseal is an inflatable seal, vulcanized to specific customer profiles. Being activated by air, water or other medium, this seal represents an economical alternative to conventional gaskets. The large range of profiles and compounds available allows the use of Airseal in various applications, including doors and locks of autoclaves and sterilizers, in the chemical and semiconductor industry.

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active
Airseal installation

Technical details

Ø RangeStatic PressureTemp RangeVelocity
50 - 4000 mm1 MPa-50°C +220°C-
2 in – 157 in145 psi-55°F +430°F-

Catalogs

Airseal

Click to open

Airseal

(English) PDF 3438KB

ニューマシール

(Japanese) PDF 1116KB

Follow us