E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Zurcon® Roto Glyd Ring® S
Double-acting O-Ring energized seal designed for oscillating moving pistons, rods and shafts. It offers low friction performance in rotary transmission lead throughs and indexing tables.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | PV Limit |
|---|---|---|---|
| 12 - 2700mm | 40 MPa | -30°C +100°C | 6.5 MPa x m/s |
| 0.472 in – 106 in | 5,800 psi | -20°F +210°F | 175,000 psi x ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top