E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
V-Ring®
The V-Ring® fits directly onto the shaft and seals axially against a counterface, such as shaft collar, thrust washer or bearing face. Its light lip pressure generates low friction.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 3 – 11500 mm | - | -40°C +200°C | 12 m/s |
| 0.118 in – 452 in | - | -40°F +390°F | 40 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top