E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Varilip® PDR
Turcon® Varilip® PDR seals are PTFE rotary shaft lip seals suitable for high surface speeds with low pressure. They provide stick-slip-free running with low friction and wide media and temperature range compatibility.
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| - | 1 MPa | -60°C +200°C | 60 m/s |
| - | 145 psi | -75°F +390°F | 197 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top