no-flash rotary and shaft seals
no-flash rotary and shaft seals

Turcon® Roto VL Seal®

Single-acting seal for rotary, turning and oscillating movements for pistons, rods and shafts in a wide range of machinery. The O-Ring activated L-shaped Turcon® or Zurcon® seal element gives optimized low frictional static and dynamic sealing performance. Offers high wear and chemical resistance depending on seal and O-Ring material. Installed in closed standard O-Ring grooves.

Application Range
Reciprocating - not active Oscillating - active Rotary - active Helix - active Static - not active

Technical details

Ø RangePressure RangeTemp RangeVelocity
6 – 2600 mm30 MPa-45°C +200°C2 m/s
0.236 in –
102 in
4,350 psi-50°F +390°F6.5 ft/s

Catalogs

Rotary Seals

Click to open

Rotary Seals

(English) PDF 4423KB

旋转密封

(CN Simplified) PDF 9403KB

Těsnění rotačních pohybů

(Czech) PDF 2017KB

Rotationsdichtungen

(Deutsch) PDF 4953KB

ロータリーシール

(Japanese) PDF 1142KB

Uszczelnienia ruchu obrotowego

(Polish) PDF 9753KB

Juntas Rotativas

(Español) PDF 3371KB

Follow us