E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Roto Variseal®
A single-acting sealing element comprised of a U-shaped Turcon® ring and metallic energizing finger spring. It offers low friction with no stick-slip, minimized break out force and high wear resistance. Its constrained flange eliminates potential seal rotation and it is resistant to most liquids and chemicals. Unlimited shelf life.
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| 5 – 3300 mm | S: 25 MPa D: 20 MPa | -70°C +300°C | L: 15 m/s R: 2 m/s |
| 0.197 in – 130 in | S: 3,625 psi D: 2,900 psi | -95°F +570°F | L: 50 ft/s R: 6.5 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top