no-flash rotary and shaft seals
no-flash rotary and shaft seals

Turcon® Roto Glyd Ring®

A double-acting O-Ring energized seal designed for rotating, oscillating and helically moving pistons, rods and shafts. It is installed in grooves to ISO 7425 and is available in a single-acting version for higher rotating speeds.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric

Application Range
Reciprocating - not active Oscillating - active Rotary - active Helix - active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
6 - 2500 mm30 MPa-45°C +200°C2 m/s
0.236 in –
98 in
4,350 psi-50°F +390°F6.5 ft/s

Catalogs

Rotary Seals

Click to open

Rotary Seals

(English) PDF 4423KB

旋转密封

(CN Simplified) PDF 9403KB

Těsnění rotačních pohybů

(Czech) PDF 2017KB

Rotationsdichtungen

(Deutsch) PDF 4953KB

ロータリーシール

(Japanese) PDF 1142KB

Uszczelnienia ruchu obrotowego

(Polish) PDF 9753KB

Juntas Rotativas

(Español) PDF 3371KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us