no-flash rotary and shaft seals
no-flash rotary and shaft seals

Sealing Cap

Sealing Caps consist of a metal cap which has been rubber coated. They are used to plug seal gaps or holes. They are often used as a substitute for sealing flanges and covers in gear manufacturing.

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
16 - 180 mm--30°C +200°C-
0.63 in – 7 in--20°F +390°F-

Catalogs

Rotary Seals

Click to open

Rotary Seals

(English) PDF 4423KB

旋转密封

(CN Simplified) PDF 9403KB

Těsnění rotačních pohybů

(Czech) PDF 2017KB

Rotationsdichtungen

(Deutsch) PDF 4953KB

ロータリーシール

(Japanese) PDF 1142KB

Uszczelnienia ruchu obrotowego

(Polish) PDF 9753KB

Juntas Rotativas

(Español) PDF 3371KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us