E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
GAMMA Seal
GAMMA Seals is an axial rotary seal that excludes contamination, moisture and grease. It consists of an elastomer sealing lip contained in a metal carrier. This design copes with arduous static and dynamic conditions in mobile hydraulics and power transmission applications.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 10 - 225 mm | - | -30°C +200°C | 12 m/s |
| 0.394 in – 9 in | - | -20°F +390°F | 40 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top