E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Axial Shaft Seal
An axial lip seal for shafts and bearings. Consists of a rubber sleeve, a metal stiffening ring and an axial spring. This sealing element seals axially against any suitable surface, for example, the front of a ball race or shaft collar. Available with either an inner or outer lip seal.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 6 - 380 mm | 0.01 MPa | -40°C +200°C | 30 m/s |
| .250˝ - 15˝ | 1.5 psi | -40°F +390°F | 100 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top