E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Pneumatic Wear Rings for Pistons and Rods
A complete range of seals and bearings for pneumatics including the most common dimensions for pistons and rods. The guide rings are made of a specially developed, self-lubricating plastic material to provide low friction, wear resistance, long term compression stability and excellent service life.
Application Range
Technical details
| Ø Range | Dynamic Load | Temp Range | Velocity |
|---|---|---|---|
| 8 - 250 mm | 40 N/mm² | -40°C +110°C | 1 m/s |
| 0.315 in – 10 in | 5,800 psi | -40°F +230°F | 3 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top