no-flash pneumatic seals
no-flash pneumatic seals

Pneumatic Static Seal DRV4

The DRV4-seal is a static operating seal ring developed for pneumatic applications. It is a 2-component-injection-molding part (plastics / polyurethane). DRV4-seal conforms to ISO 16030 and demonstrates the following properties:

  • captive on thread (triple-lug principle)
  • reusable (up to 5 - 10 x)
  • close by hand-torque
  • no corrosion, because plastics-polyurethane-bonded
  • excellent automatically mountable
  • lightweight

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
(Thread) G1/8˝ - G3/4˝1 MPa-10°C +60°C-
(Thread) G1/8˝ - G3/4˝150 psi-15°F +140°F-

Catalogs

Pneumatic Seals

Click to open

Pneumatic Seals

(English) PDF 960KB

气动密封件

(CN Simplified) PDF 6009KB

Pneumatik Dichtungen

(Deutsch) PDF 1058KB

Uszczelnienia pneumatyczne

(Polish) PDF 2231KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us