no-flash pneumatic seals
no-flash pneumatic seals

Pneumatic Scraper / Scraper for Guiding Units

These two versions of scrapers snap easily into open or semi-open grooves. Their special flexible lip design protects the cylinder from contamination. Where space is at a premium, the 3 mm / .118 in long type AWBB, is recommended (guiding units only).

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
6 - 60 mm--40°C +80°Cup to 4 m/s
0.236in –2.5in--40°F +175°Fup to 13 ft/s

Catalogs

Pneumatic Seals

Click to open

Pneumatic Seals

(English) PDF 960KB

气动密封件

(CN Simplified) PDF 6009KB

Pneumatik Dichtungen

(Deutsch) PDF 1058KB

Uszczelnienia pneumatyczne

(Polish) PDF 2231KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us