E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Pneumatic Rod Seal and Rod Seal - Scraper Combination
Pneumatic rod seals are available as lip seals and rod seal-scraper combinations for closed and open housings. Special materials provide high abrasion resistance and low friction cost-effectively. They are recommended for applications in standard cylinders, installed with a separate scraper or as rod seal - scraper combination for dry air.
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| 3 - 100 mm | 1.6 MPa | -40°C +150°C | up to 5 m/s |
| 0.118 in – 4 in | 232 psi | -40°F +300°F | up to 16 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top