E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Pneumatic Piston Seal
The pneumatic product range offers single- and double-acting seals for piston applications. Made from extremely wear resistant material including Zurcon® polyurethane and FKM, these seals fit into small housings and are easily installed. The pneumatic piston seal range is recommended for standard and pneumatic cylinders with dry air.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 4 - 250 mm | 1.6 MPa | -40°C +85°C | 1 m/s |
| 0.157in – 10in | 232 psi | -40°F +185°F | 3 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top