no-flash pneumatic seals
no-flash pneumatic seals

Pneumatic Glyd Ring® for Pistons and Rods

Double-acting Glyd Ring® is available as piston or rod seal and is comprised of a slipper seal and an energizing O-Ring. This meaning less installation space is required. Different material combinations provide solutions suitable for special pneumatic applications where minimum static and dynamic friction, low stick-slip effects, high speed performance or wide temperature range are required.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
3 - 2700mm1.6 MPa-30°C +200°C5 m/s
0.118 in –
106 in
232 psi-20°F +390°F16 ft/s

Catalogs

Pneumatic Seals

Click to open

Pneumatic Seals

(English) PDF 960KB

气动密封件

(CN Simplified) PDF 6009KB

Pneumatik Dichtungen

(Deutsch) PDF 1058KB

Uszczelnienia pneumatyczne

(Polish) PDF 2231KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us