E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Complete Pneumatic Piston
A complete double acting piston supplied to CETOP sizes. Comprised of a molded nitrile (NBR) piston head with vulcanized metal support ring. Fields of application include oily and non processed compressed air and dry oil free air.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 25 - 200 mm | 1.2 MPa | -30°C +100°C | 1 m/s |
| 1˝ - 8˝ | 175 psi | -20°F +210°F | 3 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top