E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Complete Magnet Piston
The Complete Magnet Piston fulfills a large number of technical requirements within the pneumatics industry with its doubleacting operation, dynamic sealing capability, guidance feature and mechanical end cushioning.
An NBR O-Ring acts as a static seal and seals the rod while an integrated magnet detects position. The dimension, magnet flux and return spring groove can all be customized to specific requirements.
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| 32 – 100 mm | 1.6 MPa | -40 °C +80 °C | up to 1 m/s |
| 1.25 in – 3.94 in | 232 psi | -40 °F +175 °F | up to 3 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top