E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Polyurethane O-Ring
Polyurethane O-Rings are especially suited wherever O-Rings are subject to dynamic loads. This includes, for example, applications in hydraulics, pneumatics and in a wide range of other critical areas. In many cases, polyurethane O-Rings are used instead of NBR due to their high mechanical strengths.
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| from 2.5 mm | 200 MPa | -30 °C +100 °C | — |
| from 0.1 in | 29,000 psi | -20 °F +210 °F | — |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top