What would you like to do?

Print Close

O-Rings

O-Rings

Polyurethane O-Ring

Polyurethane O-Rings are especially suited wherever O-Rings are subject to dynamic loads. This includes, for example, applications in hydraulics, pneumatics and in a wide range of other critical areas. In many cases, polyurethane O-Rings are used instead of NBR due to their high mechanical strengths.

Reciprocating - active Oscillating - active Rotary - not active Helix - active Static - active Single acting - not active Double acting - active

Technical details

Ø RangePressure RangeTemp RangeVelocity
from 2.5 mm200 MPa-30 °C +100 °C
from 0.1 in29,000 psi-20 °F +210 °F

Catalogs

O-Rings

Click to open

O-Rings & Back-up Rings METRIC + INCH

(English) PDF 4568KB

O型密封圈

(CN Simplified) PDF 33567KB

O-kroužky

(Czech) PDF 1850KB

Joints toriques

(Français) PDF 2768KB

O-Ring

(Deutsch) PDF 9549KB

O-Ringi

(Polish) PDF 5234KB

Juntas Tóricas

(Español) PDF 3009KB

Follow us