E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
FlexiMold™ O-Ring
Trelleborg Sealing Solutions has developed a proprietary manufacturing technology, FlexiMold™, that allows the manufacturing of large, high quality O-Rings without the leadtime and cost associated with dedicated tooling. Compared to conventional techniques such as the splicing of extruded cord, the FlexiMold™ process ensures full visual and dimensional integrity. The tolerances according to ISO 3601-1, class B apply for the inside diameters and cross sections.
Application Range
Technical details
| Ø Range | Pressure Range | Temp Range | Velocity |
|---|---|---|---|
| 0.5 – 1000 mm | 200 MPa | -60 °C +200 °C | 0.5 m/s |
| .020 in – 39 in | 29,000 psi | -75 °F +390 °F | 1.6 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top