no-flash o-rings
no-flash o-rings

FEP O-Ring

This encapsulated O-Ring is produced from silicone or fluorocarbon with a seamless FEP jacket. These seals can solve sealing problems due to their chemical resistance coupled with elastic properties and low friction. Available to ISO 3601, AS 568 and BS 4518 and other standards including hollow and square sections. Available in both inch and metric sizes.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
from 7.7 mm25 MPa-60°C +200°C-
from 0.300 in3,625 psi-75°F +390°F-

Catalogs

O-Ring Metric

Click to open

O-Rings & Back-up Rings metric

(English) PDF 3870KB

O型密封圈

(CN Simplified) PDF 6039KB

O-kroužky

(Czech) PDF 1224KB

Joints toriques

(Français) PDF 2327KB

O-Ring

(Deutsch) PDF 1725KB

O-Ringi

(Polish) PDF 10305KB

Juntas Tóricas

(Español) PDF 2457KB

O-Ring Inch

Click to open

O-Ring Inch

(English) PDF 1911KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us